text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HA051124054

HB8FE-D Single Aluminum - Insulated - 51W X 124L X 54.5H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 54.5 in
Length 124 in
Mounting Pad / Base Plate Dimensions 63 X 136
Weight 349 lb
Width 51 in

Electrical Ratings

Wattage - Heater (2) 1500 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads