text.skipToContent text.skipToNavigation

Traffic Signal Cabinet Base 40X58X24

by QUAZITE 

Catalog ID: PB40580616B24

Traffic Signal Cabinet Base 40X58X24 w/ 6x16 Throat Opening

Product Details

General

EU RoHS Indicator No
Insulated? No
Material Polymer Concrete
UPC 662037106218

Dimensions

Dimensions 58 in x 40 in x 24 in
Height 24 in
Length 58 in
Weight 487 lb
Width 40 in

Resources/Downloads