text.skipToContent text.skipToNavigation

Vault, 48x96x30, Torsion Assist Cover, Corrugated Fiberglass

by QUAZITE 

Catalog ID: A1A4896505009

Vault Assembly, Corrugated fiberglass vault base & 2 piece polymer concrete covers with Torsion Assist. Tier 8, 48”W x 96”D x 30”H, Blank logo, Vault interior dimensions 48 3/4”W x 93 3/4”D. Shipped with ½-13 UNC Penta Head Bolts for securing the covers

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T8
Material Fiberglass
UPC 066203719362

Dimensions

Height 30 in
Length 100.75 in
Weight 1006.25 lb
Width 54.75 in

Resources/Downloads