text.skipToContent text.skipToNavigation

Vault, 72x72x18, Torsion Assist Cover, Corrugated Fiberglass

by QUAZITE 

Catalog ID: A1A7272500009

Vault Assembly, Corrugated fiberglass vault base & 2 piece polymer concrete covers with Torsion Assist. Tier 8, 72”W x 72”D x 18”H, Blank logo, Vault interior dimensions 71 1/4”W x 71 1/4”D. Shipped with ½-13 UNC Penta Head Bolts for securing the covers

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T8
Material Fiberglass
UPC 066203719365

Dimensions

Height 18 in
Length 78 in
Weight 552 lb
Width 78 in

Resources/Downloads

Videos

Quazite Enclosures