text.skipToContent text.skipToNavigation

ENCLOSURE ASSY, PE10, HDPE BOX, STEEL COVER, CONCRETE RING, HEX BOLT

by Pencell 

Catalog ID: PE10U4H00009

Enclosure with steel lid and hex bolt and concrete ring

Product Details

General

Insulated? No
Material HDPE Plastic
Type Below Ground Boxes
UPC 662037199005

Dimensions

Dimensions 12.8125 in x 12.8125 in x 18.375 in
Height 18.375 in
Length 12.8125 in
Weight 17 lb
Width 12.8125 in

Resources/Downloads