text.skipToContent text.skipToNavigation

Product Details

General

Insulated? No
Material Fiberglass
Type Below Ground Boxes

Dimensions

Dimensions 14.25 in x 14.25 in x 10.25 in
Height 10.25 in
Length 14.25 in
Weight 5 lb
Width 14.25 in

Resources/Downloads

Videos

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

PenCell® How It's Made (VI07068E0617)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)