text.skipToContent text.skipToNavigation

Enclosure, Assy, Round, FRP

by QUAZITE 

Catalog ID: A37090010A017G

Assembly, FRP, 9"x10" Round, Flared Wall, Electric logo, Green

Product Details

General

Insulated? No
Material Fiberglass
Type Below Ground Boxes
UPC 662037184698

Dimensions

Dimensions 14.25 in x 14.25 in x 10.25 in
Height 10.25 in
Length 14.25 in
Weight 5 lb
Width 14.25 in

Resources/Downloads