text.skipToContent text.skipToNavigation

Enclosure, Box, Round, Polymer Concrete

by QUAZITE 

Catalog ID: PR2732BA36

Box, Round w/Open Bottom 36" (L)

Product Details

General

EU RoHS Indicator No
Insulated? No
Load Rating (ANSI Tier) T22
Material Polymer Concrete
Type Below Ground Boxes
UPC 662037129347

Dimensions

Dimensions 36.25 in x 36.25 in x 36 in
Height 36 in
Length 36.25 in
Weight 296.1 lb
Width 36.25 in

Resources/Downloads