text.skipToContent text.skipToNavigation

Enclosure, Box, Round, Polymer Concrete

by QUAZITE 

Catalog ID: PR3943BA18

Box, Round w/Open Bottom 18" (L)

Product Details

General

EU RoHS Indicator No
Insulated? No
Load Rating (ANSI Tier) T22
Material Polymer Concrete
Type Below Ground Boxes
UPC 662037101305

Dimensions

Dimensions 48.125 in x 48.125 in x 18 in
Height 18 in
Length 48.125 in
Weight 217.35 lb
Width 48.125 in

Resources/Downloads