text.skipToContent text.skipToNavigation

Product Details

General

Heated? No
Insulated? No
Type Below Ground Boxes

Dimensions

Dimensions 10.875 in x 10.875 in x 12 in
Height 12 in
Length 10.875 in
Weight 18 lb
Width 10.875 in

Logistics

Packaging Type Pallet

Resources and Downloads

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)