text.skipToContent text.skipToNavigation

Assembly, Sheet Molded Compound Cover and HDPE Box

By Pencell 

Catalog ID: DT173036C2H00009

By Pencell
Catalog ID:  DT173036C2H00009
Assembly, Gray, HDPE Box and Sheet Molded Compound Cover, Tier 22, 17" x 30" x 36", w/2 Bolts

More Options

Product Details

General

Available Options Custom logos, Available with either stainless steel hex head or penta hardware, Swingarms, Bonding and grounding, Cable racks
Color Gray
Description - Heater No
Heated? No
Insulated? No
Load Rating (ANSI Tier) T22
Logo Code 009
Logo Included? Yes
Logo Text Blank
Material Sheet Molded Compound Cover and HDPE Box
Type Below Ground Boxes
Weight Load Rating (Design/Test) 22,500/33,750 lb

Dimensions

Dimensions 30 in x 17 in x 36 in
Height 36 in
Length 30 in
Weight 108 lb
Width 17 in

Certifications and Compliance

Industry Standard(s) ANSI/ SCTE 77 Tier 22

Resources and Downloads