text.skipToContent text.skipToNavigation

BOX, DT121212, HDPE

by Pencell 

Catalog ID: DT121212GSN

Box, HDPE, Tier 15, 12"x12"x12", Green

Product Details

General

Insulated? No
Material HDPE Plastic
Type Below Ground Boxes

Dimensions

Dimensions 18 in x 18 in x 14 in
Height 14 in
Length 18 in
Weight 14 lb
Width 18 in

Resources/Downloads