text.skipToContent text.skipToNavigation

BOX, DT132415, HDPE

by Pencell 

Catalog ID: DT132415GSY

Box, HDPE, Tier 15, 13"x24"x15", Gray

Product Details

General

Insulated? No
Material HDPE Plastic
Type Below Ground Boxes

Dimensions

Height 15 in
Length 27.875 in
Weight 15 lb
Width 18.375 in

Resources/Downloads