text.skipToContent text.skipToNavigation

BOX, DT173027, HDPE

by Pencell 

Catalog ID: DT173027GSN

Box, HDPE, 17"x30"x27", Open Bottom

Product Details

General

Insulated? No
Material HDPE Plastic
Type Below Ground Boxes

Dimensions

Height 27 in
Length 35.0625 in
Weight 34 lb
Width 22.0625 in

Resources/Downloads