text.skipToContent text.skipToNavigation

BOX, DT243624, HDPE

by Pencell 

Catalog ID: DT243624GSY

Box, HDPE, Tier 15, 24"x36"x24", Gray

Product Details

General

Insulated? No
Material HDPE Plastic
Type Below Ground Boxes

Dimensions

Height 24 in
Length 41 in
Weight 70 lb
Width 30.375 in

Resources/Downloads