text.skipToContent text.skipToNavigation

BOX, DT243636, HDPE

by Pencell 

Catalog ID: DT243636GSN

Box, HDPE, Tier 15, 24"x36"x36", Green

Product Details

General

Insulated? No
Material HDPE Plastic
Type Below Ground Boxes

Dimensions

Height 36 in
Length 41 in
Weight 130 lb
Width 30.375 in

Resources/Downloads