text.skipToContent text.skipToNavigation

Box, FRP

by QUAZITE 

Catalog ID: B13304836B

Box, FRP, Tier 8, 30"x48"x36", Straight Wall, Solid Bottom

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T8
Material Fiberglass
Type Below Ground Boxes
UPC 662037178413
Weight Load Rating (Design/Test) 8,000/12,000 lb

Dimensions

Height 36 in
Length 49.5 in
Weight 178 lb
Width 32.125 in

Resources/Downloads

Videos

Quazite Enclosures