text.skipToContent text.skipToNavigation

Box, FRP

by QUAZITE 

Catalog ID: B13304836M

Box, FRP, Tier 8, 30"x48"x36", Straight Wall, Open Bottom, w/Mouseholes

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T8
Material Fiberglass
Type Below Ground Boxes
UPC 066203719034
Weight Load Rating (Design/Test) 8,000/12,000 lb

Dimensions

Height 36 in
Length 49.5 in
Weight 168 lb
Width 32.125 in

Resources/Downloads

Videos

Quazite Enclosures