text.skipToContent text.skipToNavigation

Box, FRP

by QUAZITE 

Catalog ID: B14304818M

Box, FRP, Tier 15, 30"x48"x18", Straight Wall, Open Bottom, w/Mouseholes

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T15
Material Fiberglass
Type Below Ground Boxes
UPC 066203719037
Weight Load Rating (Design/Test) 15,000/22,000 lb

Dimensions

Height 18 in
Length 49.5 in
Weight 141.75 lb
Width 32.125 in

Resources/Downloads

Videos

Quazite Enclosures