text.skipToContent text.skipToNavigation

Box, FRP

by QUAZITE 

Catalog ID: B16304818B

Box, FRP, Tier 22, 30"x48"x18", Straight Wall, Solid Bottom

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T22
Material Fiberglass
Type Below Ground Boxes
UPC 066203719065
Weight Load Rating (Design/Test) 22,000/33,750 lb

Dimensions

Height 18 in
Length 49.5 in
Weight 146.75 lb
Width 32.125 in

Resources/Downloads

Videos

Quazite Enclosures