text.skipToContent text.skipToNavigation

Box, FRP

by QUAZITE 

Catalog ID: B16304836B

Box, FRP, Tier 22, 30"x48"x36", Straight Wall, Solid Bottom

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T22
Material Fiberglass
Type Below Ground Boxes
Weight Load Rating (Design/Test) 22,000/33,750 lb

Dimensions

Height 36 in
Length 49.5 in
Weight 183.5 lb
Width 32.125 in

Resources/Downloads

Videos

Quazite Enclosures