text.skipToContent text.skipToNavigation

Product Details

General

EU RoHS Indicator No
Insulated? No
Load Rating (ANSI Tier) 5K
Logo Code 009
Logo Included? Yes
Logo Text Blank
Material Polymer Concrete
UPC 662037127053
Weight Load Rating (Design/Test) 5,000/7,500 lb

Dimensions

Dimensions 76.375 in x 52.375 in x 3 in
Height 3 in
Length 76.375 in
Weight 447 lb
Width 52.375 in

Resources and Downloads

Sales Drawings

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)