text.skipToContent text.skipToNavigation

Ground Ball Stud - Short - 1"

by CHANCE Utility 

Catalog ID: C6002102

For restricted-space applications and as a truck-grounding system, this compact design delivers a high-current rating usually associated with only larges. It applies to a wide range of switching equipment, including:Industrial metalclad gear, Substations — indoors and out, Distribution — overhead and underground. For trucks, a *ball stud permanently mounts on each body. Two ball-stud lengths adapt to many applications. *Ball-studs are bronze alloy. Tin-plated ball-studs have nominal 1"-diameter ball and stud to fit NEMA terminal pads. Lockwasher and nut are silicone bronze.

Product Details

General

Bolt Installation Torque (Recommended) 25 ft-lbs
UPC 096359024194

Dimensions

Length 4.25 in
Weight 0.549 lb

Electrical Ratings

Current Rating 400 A
Fault Current - 15 Cycles 43000 A
Fault Current - 30 Cycles 30000 A

Logistics

Pallet Quantity 3200 EA

Resources/Downloads