text.skipToContent text.skipToNavigation

Ground Set Kit- Rea #2 -3X6 1X12 1X30'

by CHANCE Utility 

Catalog ID: T6000641

This complete set of grounds, cable and accessories gives all of the equipment needed for many types of distribution structures in one easy-to-use kit. The jumper terminals are factory crimped to the grounding cable. The kit comes with C600-2276s so that it can be used on conductors ranging from #8 to 1033 kcmil ACSR.

Product Details

General

Bolt Installation Torque (Recommended) 20 ft-lbs
UPC 096359061083

Dimensions

Weight 48 lb

Electrical Ratings

Fault Current - 15 Cycles 14000 A
Fault Current - 30 Cycles 10000 A

Logistics

Pallet Quantity 18 EA

Resources/Downloads