text.skipToContent text.skipToNavigation

Distribution

Bracket Grounding Set - 3 Push-On Clamps for Delta Systems

By CHANCE Utility  
Catalog ID: PSCGSAC02ZC16P3
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Bracket Grounding Set - 3 Snap-On Clamps for Delta Systems

By CHANCE Utility  
Catalog ID: PSCGSAC02ZC16S3
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Bracket Grounding Set - 4 Push-On Clamps for WYE Systems

By CHANCE Utility  
Catalog ID: PSCGSAC0204P4
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Bracket Grounding Set - 4 Snap-On Clamps for WYE Systems

By CHANCE Utility  
Catalog ID: PSCGSAC0204S4
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Electrostatic Grounding Set

By CHANCE Utility  
Catalog ID: T6000891
Electrostatic Grounding Set

Equipotential Grounding Set - 4 Push-On Clamps for Delta Systems

By CHANCE Utility  
Catalog ID: PSCGSAC0204ZC16P4
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Equipotential Grounding Set - 4 Snap-On Clamps for Delta Systems

By CHANCE Utility  
Catalog ID: PSCGSAC0204ZC16S4
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Equipotential Grounding Set - 6 Push-On Clamps for WYE Systems

By CHANCE Utility  
Catalog ID: PSCGSAC0204P6
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Equipotential Grounding Set - 6 Snap-On Clamps for WYE Systems

By CHANCE Utility  
Catalog ID: PSCGSAC0204S6
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Ground Clamp with Storage Reel for IEC Set

By CHANCE Utility  
Catalog ID: PSC6003518
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

GROUND SET #2 YELLOW 6FT. C-CLAMP to BALL SOCKET CLAMP

By CHANCE Utility  
Single Phase Ground Set Consist of: 6' S6116 #2 Yellow Jacket Cable, 2 C6002606 #2 Copper Threaded Unshrouded Ferrule, w/ 2 P6001593 Shrink Tube, 1 T6000465 C-Type Ground Clamp, 1 C6002100 Ball-Stud Ground, Clamp, ASTM Grade : 1 - 14 kA 15 cycles, Factory Assembled

Ground Set - LV- 4 Clamps - 3 X 0.5M Leads 16mm2

By CHANCE Utility  
Catalog ID: PSC6003694
Ground Set For Secondary Overhead Systems

Ground Set - LV- 5 Clamps - 4 X 0.5M Leads 16mm2

By CHANCE Utility  
Catalog ID: PSC6003695
Ground Set For Secondary Overhead Systems

Ground Set Kit- Rea #2 -3X6 1X12 1X30'

By CHANCE Utility  
Catalog ID: T6000641
This complete set of grounds, cable and accessories gives all of the equipment needed for many types of distribution structures in one easy-to-use kit.

Installation tool for Push-On Ground Clamps

By CHANCE Utility  
Catalog ID: PSC6003554
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Installation tool for Snap-On Ground Clamps

By CHANCE Utility  
Catalog ID: PSC6003517
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Overhead Distribution Grounding Sets Kit - 1/0

By CHANCE Utility  
Catalog ID: T6003094
Overhead Distribution Grounding Sets Kit - 1/0 Grounding Cable

Overhead Distribution Grounding Sets Kit - 2/0

By CHANCE Utility  
Catalog ID: T6003095
Overhead Distribution Grounding Sets Kit - 2/0 Grounding Cable

Overhead Distribution Grounding Sets Kit - 4/0

By CHANCE Utility  
Catalog ID: T6003096
Overhead Distribution Grounding Sets Kit - 4/0 Grounding Cable

Push-On Ground Clamp-IEC-8KA 1S - 20 mm

By CHANCE Utility  
Catalog ID: PSC6003538
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Short Circuit Stick w/ 4 and 5 Clamps

By CHANCE Utility  
Catalog ID: PST6003585
Short Circuit Stick w/ 4 and 5 Clamps

Short Circuit Stick w/ 4 and 5 Clamps

By CHANCE Utility  
Catalog ID: PST6003616
Short Circuit Stick w/ 4 and 5 Clamps

Short Circuit Stick w/ 4 Clamps

By CHANCE Utility  
Catalog ID: PST6003615
Short Circuit Stick w/ 4 Clamps

Short Circuit Stick w/ 4 Clamps

By CHANCE Utility  
Catalog ID: PST6003583
Short Circuit Stick w/ 4 Clamps

Short Circuit Stick w/ 5 Clamps

By CHANCE Utility  
Catalog ID: PST6003584
Short Circuit Stick w/ 5 Clamps

Single Reel Grounding Set

By CHANCE Utility  
Single Reel Grounding Set

Snap-On Ground Clamp-IEC-8KA 1S - 30 mm

By CHANCE Utility  
Catalog ID: PSC6003516
Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Truck Grounding Set

By CHANCE Utility  
Catalog ID: T6001971
Truck Grounding Set
Page 1 of 1