text.skipToContent text.skipToNavigation

Elbows

15kV Class Grounding Bushing Housing

By Hubbell Power Systems  
Catalog ID: 215GBHSG
15kV Class Grounding Bushing Housing

15kV Class Grounding Elbow 2/0 lug

By Hubbell Power Systems  
Catalog ID: 215GE7
15kV Class Grounding Elbow 2/0 lug

15kV Class Grounding Elbow 1/0 lug

By Hubbell Power Systems  
Catalog ID: 215GE6
15kV Class Grounding Elbow 1/0 lug

15kV Class Grounding Elbow Housing

By Hubbell Power Systems  
Catalog ID: 215GEHSG
15kV Class Grounding Elbow Housing

25kV Class Grounding Bushing Housing

By Hubbell Power Systems  
Catalog ID: 225GBHSG
25kV Class Grounding Bushing Housing

25kV Class Grounding Elbow Housing

By Hubbell Power Systems  
Catalog ID: 225GEHSG
25kV Class Grounding Elbow Housing

25kV Class Grounding Elbow, 1/0 lug

By Hubbell Power Systems  
Catalog ID: 225GE6
25kV Class Grounding Elbow, 1/0 lug

25kV Class Grounding Elbow, 2/0 lug

By Hubbell Power Systems  
Catalog ID: 225GE7
25kV Class Grounding Elbow, 2/0 lug

35kV Class Grounding Elbow Housing

By Hubbell Power Systems  
Catalog ID: 236GEHSG
35kV Class Grounding Elbow Housing

35kV Class Grounding Elbow, 2/0 lug

By Hubbell Power Systems  
Catalog ID: 236GE7
35kV Class Grounding Elbow, 2/0 lug

35kV Class Grounding Elbow, 1/0 lug

By Hubbell Power Systems  
Catalog ID: 236GE6
35kV Class Grounding Elbow, 1/0 lug

Ground Set, 3-Phase U.R.D. 1/0 Yellow 15kV

By CHANCE Utility  
Catalog ID: C6003102
Ground Set, U.R.D. 3-Phase 1/0 Yellow 15 kV

Ground Set, 3-Phase U.R.D. 1/0 Yellow 25 & 35kV Small Interface

By CHANCE Utility  
Catalog ID: C6003103
Ground Set, U.R.D. 3 Phase 1/0 Yellow 25 & 35kV small interface set

Ground Set, 3-Phase U.R.D. 2/0 Yellow 15kV

By CHANCE Utility  
Catalog ID: C6000759
Each of these sets consists of a three-way terminal block assembly, three 6-ft. lengths of 2/0 copper ground cable with clear jacket, a ground and three orange elbows.

Ground Set, U.R.D. 1/0 Yellow 6' 15kV

By CHANCE Utility  
Catalog ID: C6000729
Yellow-jacketed elbow connected to Bronze ground clamp (T6000466) via 6' 1/0 yellow jacket grounding cable. Fault current rating for each set: 10,000 amps for 10 cycles per IEEE 386.

Ground Set, U.R.D. 1/0 Yellow 6’ 25kV & 35kV

By CHANCE Utility  
Catalog ID: T6002131
Each set includes an orange-jacketed elbow for 25 kV, 6 feet of 1/0 copper grounding cable with yellow jacket and bronze grounding T600-0466.

Ground Set, U.R.D. 1/0 Yellow 6’ 35kV

By CHANCE Utility  
Catalog ID: C6001927
Each set includes an orange-jacketed elbow for 35 kV, 6 feet of 1/0 copper grounding cable with yellow jacket and bronze grounding T600-0466.

Grounded Parking Bushing Set, U.R.D. 1/0 Yellow Cable, 15kV, 4'

By CHANCE Utility  
Catalog ID: T6003091
Grounded Parking Bushing Set, U.R.D. 1/0 Yellow Cable, 15kV, 4'

Grounded Parking Bushing Set, U.R.D. 1/0 Yellow Cable, 25 & 35kV (Small Interface), 4'

By CHANCE Utility  
Catalog ID: T6003092
Grounded Parking Bushing Set, U.R.D. 1/0 Yellow Cable, 25 & 35kV (Small Interface), 4'
Page 1 of 1