text.skipToContent text.skipToNavigation

GB1003B

by multiple brands 

Catalog ID: GB1003B

GROUND, CU BRAID 24 IN.

More Information

Overview

Grounding Braid, 100A Flexible Cu Braid, Use with GC-109 Clamp.

General

Connector Type Braid
Material Copper
Material - Ferrules Copper
Number of Ground Braid Lug Holes 2
Series images/Grounding Connectors/conngrou_gb_s.jpg
UPC 09635930527
UPC 12 Digit 9635930527988

Dimensions

Dimension - L Length Overall mm 610 mm
Dimension - Length Overall inch 24 in
Weight 0.882 lb

Current Related

Amperage Rating 100
Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 225 A

Certifications and Compliance

Certification - CSA Approved N
Certification - UL Recognized N
Certification - cULus N
Standards - RoHS Compliance Status CM
UL Listed No
Sales Drawings