Ground Clamp - All Angle I-B-5 2.88" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T6001693

All-Angle.

  • All-Angle Grounding Clamps
  • Aluminum Bodies with Serrated Jaws
  • For installation ease, jaws pivot 75° left or right.
  • Tapped for 5⁄8-11 UNC threaded ferrule

Product details

General

EU RoHS Indicator
No
Eye Screw/T-Handle Installation Torque (in-lb)
250 in-lb
Ferrule Installation Torque (in-lb)
250 in-lb
Handle Type
Eyescrew
Jaw Type
Serrated Jaws
Material
Aluminum
Terminal Connection Type
5/8"-11 Thread
UPC
096359247395

Dimensions

Jaw Opening Size - Maximum
2.88 in
Jaw Opening Size - Minimum
1.66 in
Weight
3.195 lb

Electrical Ratings

Current Rating
400 A
Fault Current - 15 Cycles
43000 A
Fault Current - 30 Cycles
30000 A
Grounding Wire Capacity Maximum
4/0 Cable w/ Threaded Terminal
Grounding Wire Capacity Minimum
#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade
ASTM Grade 5

Logistics

Carton Quantity
5

Resources and downloads