HPS_ID_C6000065_PRODIMAGE
HPS_ID_C6000065_PRODIMAGE

Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25in. Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6000065

Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25in. Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 954MCM (1.20in.)
  • Main Line Range Min. #6 Sol. CU (0.162in.)
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class B, Grade 5, Jaws Serrated
  • Drilled and tapped ferrule boss for threaded ferrule

Product details

General

EU RoHS Indicator
No
Eye Screw/T-Handle Installation Torque (in-lb)
N/A
Ferrule Installation Torque (in-lb)
N/A
Handle Type
Eyescrew
Jaw Type
Serrated Jaws
Material
Aluminum
Terminal Connection Type
5/8"-11 Thread
UPC
096359023241

Dimensions

Jaw Opening Size - Maximum
1.2 in
Jaw Opening Size - Minimum
.162 in
Weight
1.225 lb

Electrical Ratings

Current Rating
400 A
Fault Current - 15 Cycles
43000 A
Fault Current - 30 Cycles
30000 A
Grounding Wire Capacity Maximum
4/0 Cable w/ Threaded Terminal
Grounding Wire Capacity Minimum
#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade
ASTM Grade 5

Logistics

Pallet Quantity
25

Resources and downloads