HPS_ID_PSC6003700_PRODIMAGE
HPS_ID_PSC6003700_PRODIMAGE
HPS_ID_PSC6003700_alt3_PRODIMAGE
HPS_ID_PSC6003700_alt2_PRODIMAGE

Ground Clamp, C-Type, Type I-Class B-Grade 6H, 2.88in. Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003700

Ground Clamp, C-Type, Type I-Class B-Grade 6H, 2.88in. Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current Rating 55kA, X/R=30
  • Main Line Range Max. 2.88"
  • Main Line Range Min. 0.625"
  • Grounding Cable 4/0+
  • ASTM Type I, Class B, Grade 6H
  • Jaws Serrated
  • Ferrule Threaded

Product details

General

Bus Size Maximum
2.5 in
Eye Screw/T-Handle Installation Torque (in-lb)
300 in-lb
Ferrule Installation Torque (in-lb)
250 in-lb
Material
Aluminum
UPC
096359720805

Dimensions

Weight
3.1 lb

Logistics

Standard Package
1