HPS_ID_T6000658_PRODIMAGE
HPS_ID_T6000658_PRODIMAGE

Ground Clamp, C-Type, Type I-Class A-Grade 6H, 2.0" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T6000658

Ground Clamp, C-Type, Type I-Class A-Grade 6H, 2.0" Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current - ASTM Grade 6H
  • Main Line Range Max. 2" O.D. Bus
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 6H, Jaws Smooth
  • Drilled ferrule hole for threaded ferrule

Product details

General

Eye Screw/T-Handle Installation Torque (in-lb)
250 in-lb
Ferrule Installation Torque (in-lb)
250 in-lb
Handle Type
Eyescrew
Jaw Type
Smooth Jaws
Material
Aluminum
Terminal Connection Type
5/8"-11 Thread
Thread Size
5/8-11 UNC
UPC
096359061090

Dimensions

Jaw Opening Size - Maximum
2 in
Jaw Opening Size - Minimum
.162 in
Weight
2.45 lb

Electrical Ratings

Current Rating
400 A
Fault Current - 15 Cycles
43000 A
Fault Current - 30 Cycles
30000 A
Grounding Wire Capacity Maximum
4/0 Cable w/ Threaded Terminal
Grounding Wire Capacity Minimum
#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade
6H

Logistics

Carton Quantity
15
Pallet Quantity
450