text.skipToContent text.skipToNavigation

GC113BB

by ANDERSON 

Catalog ID: GC113BB

Grounding Clamp, Copper Cable to Crossing Cable, U-bolt style.

  • Everdur hardware supplied by adding Suffix ED
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 lb/ft
    Material Bronze
    Material - Hardware Stainless Steel
    UPC 09635930619

    Dimensions

    Weight 1.470 lb

    Conductor Related

    Conductor Diameter (Ground Tap) - Maximum 0 in
    Conductor Diameter (Ground Tap) - Minumum 0 in
    Conductor Diameter - Maximum 0.575 in
    Conductor Diameter - Minimum 0.365 in
    Conductor Diameter Range 0.365 - 0.575
    Conductor Type Copper
    Messenger Diameter - Maximum 0 in
    Messenger Diameter - Minimum 0 in