text.skipToContent text.skipToNavigation

Grounding Clamp

by ANDERSON 

Catalog ID: GC1114B

Grounding Clamp, Copper Cable to Rod or Tube, U-bolt style.

  • Everdur hardware supplied by adding Suffix ED
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Material Bronze
    Material - Hardware Stainless Steel
    UPC 096359305934

    Dimensions

    Weight 1.009 lb

    Conductor Related

    Conductor Diameter - Maximum 0.419 in
    Conductor Diameter - Minimum 0.204 in
    Conductor Diameter Range 0.204 - 0.419
    Conductor Type Copper

    Logistics

    Pallet Quantity 2160 EA