text.skipToContent text.skipToNavigation

Grounding Clamp

by ANDERSON 

Catalog ID: GC1113C3

Grounding Clamp, Copper Cable to Rod or Tube, U-bolt style. GROUND, BRZ BOLT, .365-.575 IN, 3/8 IPS

  • Everdur hardware supplied by adding Suffix ED
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    EU RoHS Indicator No
    Material Bronze
    Material - Hardware Stainless Steel
    UPC 096359305903

    Dimensions

    Weight 0.980 lb

    Conductor Related

    Conductor Diameter - Maximum 0.575 in
    Conductor Diameter - Minimum 0.365 in
    Conductor Diameter Range 0.365 - 0.575
    Conductor Type Copper

    Logistics

    Pallet Quantity 1260 EA

    Resources/Downloads