text.skipToContent text.skipToNavigation

Grounding Clamp

by ANDERSON 

Catalog ID: GC1116C

Grounding Clamp, Copper Cable to Rod or Tube, U-bolt style.

  • Everdur hardware supplied by adding Suffix ED
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Material Bronze
    Material - Hardware Stainless Steel
    UPC 096359306030

    Dimensions

    Diameter - Clamping Hardware 1.5 in
    Diameter - Rod / Tube 1.5 in
    Diameter - Rod / Tube Outside 2 in
    Weight 1.862 lb

    Conductor Related

    Conductor Diameter - Maximum 0.575 in
    Conductor Diameter - Minimum 0.365 in
    Conductor Diameter Range 0.365 - 0.575
    Conductor Type Copper

    Logistics

    Pallet Quantity 1050 EA