text.skipToContent text.skipToNavigation

Grounding Clamp

by ANDERSON 

Catalog ID: GC1117D

Grounding Clamp, Copper Cable to Rod or Tube, U-bolt style. GROUND, BRZ BOLT, .574-.813 IN, 2 IPS

  • Everdur hardware supplied by adding Suffix ED
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    EU RoHS Indicator No
    Material Bronze
    Material - Hardware Stainless Steel
    UPC 096359306108

    Dimensions

    Diameter - Clamping Hardware 2 in
    Diameter - Rod / Tube 2 in
    Diameter - Rod / Tube Outside 2.5 in
    Weight 2.744 lb

    Conductor Related

    Conductor Diameter - Maximum 0.813 in
    Conductor Diameter - Minimum 0.574 in
    Conductor Diameter Range 0.574 - 0.813
    Conductor Type Copper

    Resources/Downloads