Cutout Ground Clamp

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6000785

Bronze is used to ground the bottom hinge contact on cutouts used on distribution riser poles or where grounding is required. It fits these cutouts: F2, F3, and C Cutouts; Westinghouse LDX, Southern States B-80; Southern States Series 63; Joslyn; S&C Type SX; McGraw-Edison LMO, and GE Durabute. can be installed with or without grounding cable to aid as a warning and possibly avoid accidental closing of cutout.’s drilled terminal accepts threaded-stud cable ferrules. It also accepts threaded L-Stud and T-Stud Terminals (3?4" diameter bronze) for use with conventional ground-clamp cable sets.

Product details

General

Eye Screw/T-Handle Installation Torque (in-lb)
N/A
Ferrule Installation Torque (in-lb)
N/A
Handle Type
Eyescrew
Material
Bronze
Terminal Connection Type
Drilled Terminal
UPC
096359023630

Dimensions

Weight
2.117 lb

Electrical Ratings

Current Rating
300 A
Fault Current - 15 Cycles
27000 A
Fault Current - 30 Cycles
20000 A
Grounding Wire Capacity Maximum
2/0 Cable w/ Threaded Terminal
Grounding Wire Capacity Minimum
#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade
ASTM Grade 3

Resources and downloads