text.skipToContent text.skipToNavigation

Duckbill Ground Clamp, Type I-Class A-Grade 5 & 3H, 1.162" Jaw Opening

By CHANCE Utility 

Catalog ID: C6001734

By CHANCE Utility
Catalog ID:  C6001734
Duckbill Ground Clamp, Type I-Class A-Grade 5 & 3H, 1.162" Jaw Opening
  • Duckbill Ground Clamp
  • Continuous Current 400A
  • Fault Current Grade 3H - 31kA 15 cycles X/R=30 or Grade 5 - 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 566kcmil CU or 900kcmil ACSR (1.162"),
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 3H or Grade 5
  • IEC Rating 35kA (15 cycles)
  • Jaws Smooth
  • Ferrule Threaded

More Options

Product Details

General

Bolt Installation Torque (Recommended) 20 ft-lbs
Handle Type Eyescrew
Jaw Type Smooth Jaws
Material Aluminum
Terminal Connection Type 5/8"-11 Thread
Thread Size 5/8-11 UNC
Torque Rating 250 in-lbs

Dimensions

Jaw Opening Size - Maximum 1.162 in
Jaw Opening Size - Minimum .162 in

Electrical Ratings

Current Rating 400 A
Fault Current - 15 Cycles 43000 A
Fault Current - 30 Cycles 30000 A
Grounding Wire Capacity Maximum 4/0 Cable w/ Threaded Terminal
Grounding Wire Capacity Minimum #2 Cable w/ Threaded Terminal

Certifications and Compliance

Fault Current - ASTM Grade ASTM Grade 5

Logistics

Pallet Quantity 750

Resources and Downloads