HPS_ID_G36221_PRODIMAGE
HPS_ID_G36221_PRODIMAGE

Duckbill Ground Clamp, Type I-Class A-Grade 5, 1.162" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

G36221

Duckbill Ground Clamp, Type I-Class A-Grade 5, 1.162" Jaw Opening

  • Duckbill Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 566kcmil CU or 900kcmil ACSR (1.162")
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 5
  • IEC Rating 35kA (15 cycles)
  • Jaws Smooth
  • Ferrule Plain-Plug

Product details

General

Eye Screw/T-Handle Installation Torque (in-lb)
250 in-lb
Ferrule Installation Torque (in-lb)
250 in-lb
Handle Type
Eyescrew
Jaw Type
Smooth Jaws
Material
Aluminum
Terminal Connection Type
Pressure
Torque Rating
UPC
096359038245

Dimensions

Jaw Opening Size - Maximum
1.162 in
Jaw Opening Size - Minimum
.162 in
Weight
1.47 lb

Electrical Ratings

Current Rating
400 A
Fault Current - 15 Cycles
43000 A
Fault Current - 30 Cycles
30000 A
Grounding Wire Capacity Maximum
4/0 Cable w/ Plain Terminal
Grounding Wire Capacity Minimum
#2 Cable w/ Plain Terminal

Certifications And Compliance

Fault Current - ASTM Grade
ASTM Grade 5

Logistics

Pallet Quantity
600

Resources and downloads