HPS_ID_C6002232_PRODIMAGE
HPS_ID_C6002232_PRODIMAGE

Ground Clamp, Flat Face, Type I-Class B-Grade 5, 1.5" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6002232

Ground Clamp, Flat Face, Type I-Class B-Grade 5, 1.5" Jaw Opening

  • Tower & Flat-Face Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 1.5" Angles or 1.5" Flat
  • Main Line Range Min. 1/8"
  • Jumper Range Max. 4/0 Grd. Cable w/ Threaded Stud
  • Jumper Range Min. #2 Grd. Cable w/ Threaded Stud
  • ASTM Type I, Class B, Grade 5
  • Jaws Serrated
  • Ferrule Threaded

Product details

General

Eye Screw/T-Handle Installation Torque (in-lb)
250 in-lb
Ferrule Installation Torque (in-lb)
250 in-lb
Handle Type
Eyescrew
Jaw Type
Serrated Jaws
Material
Bronze
Terminal Connection Type
5/8"-11 Thread
Thread Size
5/8-11 UNC
UPC
096359024330

Dimensions

Jaw Opening Size - Maximum
1.5 in
Jaw Opening Size - Minimum
.125 in
Weight
2.94 lb

Electrical Ratings

Current Rating
400 A
Fault Current - 15 Cycles
43000 A
Fault Current - 30 Cycles
30000 A
Grounding Wire Capacity Maximum
4/0 Cable w/ Threaded Terminal
Grounding Wire Capacity Minimum
#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade
ASTM Grade 5

Logistics

Carton Quantity
10
Pallet Quantity
480

Resources and downloads