HPS_ID_G33632_PRODIMAGE
HPS_ID_G33632_PRODIMAGE

Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

G33632

Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5" Jaw Opening

  • Tower & Flat-Face Ground Clamp
  • Continuous Current 400A
  • Fault Current 27kA for 15 cycles or 20kA for 30 cycles
  • Main Line Range Max. 1.5" Angles or 1.5" Flat
  • Main Line Range Min. 1/8"
  • Jumper Range Max. 2/0 Grd. Cable w/ Plain-Plug
  • Jumper Range Min. #2 Grd. Cable w/ Plain-Plug
  • ASTM Type III, Class B, Grade 3
  • Jaws Serrated
  • Ferrule Plain-Plug

Product details

General

Eye Screw/T-Handle Installation Torque (in-lb)
N/A
Ferrule Installation Torque (in-lb)
N/A
Handle Type
T-Handle
Jaw Type
Serrated Jaws
Material
Bronze
Terminal Connection Type
Pressure
Torque Rating
UPC
096359038146

Dimensions

Jaw Opening Size - Maximum
1.5 in
Jaw Opening Size - Minimum
.125 in
Weight
2.94 lb

Electrical Ratings

Current Rating
300 A
Fault Current - 15 Cycles
27000 A
Fault Current - 30 Cycles
20000 A
Grounding Wire Capacity Maximum
2/0 Cable w/ Plain Terminal
Grounding Wire Capacity Minimum
#2 Cable w/ Plain Terminal

Certifications And Compliance

Fault Current - ASTM Grade
ASTM Grade 3

Logistics

Pallet Quantity
720

Resources and downloads