text.skipToContent text.skipToNavigation

GC1153C3

by ANDERSON 

Catalog ID: GC1153C3

Grounding Clamp, Copper Two Cables to Rod or Tube, U-bolt style.

More Information

Overview

Grounding Clamp, Copper Two Cables to Rod or Tube, U-bolt style.

General

Bolt Installation Torque (Recommended) 0 lb/ft
Material Bronze
Material - Hardware Stainless Steel
Series images/Grounding Connectors/conngrou_gc115_s.jpg
UPC 09635930630

Dimensions

Weight 0.980 lb

Conductor Related

Conductor Diameter (Ground Tap) - Maximum 0 in
Conductor Diameter (Ground Tap) - Minumum 0 in
Conductor Diameter - Maximum 0.575 in
Conductor Diameter - Minimum 0.365 in
Conductor Type Copper
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in