text.skipToContent text.skipToNavigation

Veri*Lite Line Post Insulator SR 25 kV

By OHIO BRASS 

Catalog ID: 80S0250109

By OHIO BRASS
Catalog ID:  80S0250109
Horizontal Line Post 25 kV Clamptop / Stud Base 3/4"-10 Tap.

More Options

Product Details

General

Application Horizontal Line Post
Cantilever Bending Strength - Max. 2800 Lbs (12.5 kN)
Cantilever Bending Strength - Routine 1235 Lbs. (5.5 kN)
EU RoHS Indicator Contact Manufacturer
Fitting - Ground/Base 3/4" Stud Base
Fitting - Live Line End Horizontal Clamptop
Material Silicone
Material - End Fitting Galvanized Steel
Number of Sheds 4
Tension Range 2500 lb
UPC 096359438502

Dimensions

Angle 0
Diameter - Shed(s) 5.2" (132mm) / 3.8" (96mm)
Length - Effective 15.1 in
Rod Diameter 1.5 in
Thickness - Housing 0.22" (5.5mm)
Weight 7.3 lb

Electrical Ratings

Arc Distance - Dry 9.6" (244mm)
Creep and Leakage Distance 17.3" (439mm)
Critical Impulse Flashover (CIFO) - Positive 185 kV
Flashover Voltage - 60 Hz Dry 110 kV
Flashover Voltage - 60 Hz Wet 75 kV
Voltage - Line 25000 V
Voltage Rating 25 kV
Withstand Voltage - Lightning Impulse (Positive) 170 kV

Certifications and Compliance

Industry Standard(s) ANSI

Logistics

Carton Quantity 3
Pallet Quantity 60
Standard Package 3

Resources and Downloads

Videos

Ohio brass In Depth: Mity-Lite Line Post Insulators (VI08046E0919)