text.skipToContent text.skipToNavigation

Veri*Lite Line Post Insulator SR 35 kV

By OHIO BRASS 

Catalog ID: 80S0280100

By OHIO BRASS
Catalog ID:  80S0280100
Horizontal Line Post 35 kV Clamptop / Gain Base.

More Options

Product Details

General

Application Horizontal Line Post
Cantilever Bending Strength - Max. 2800 Lbs (12.5 kN)
Cantilever Bending Strength - Routine 1235 Lbs. (5.5 kN)
EU RoHS Indicator Contact Manufacturer
Fitting - Ground/Base Gain Base
Fitting - Live Line End Clamptop
Material Silicone
Material - End Fitting Galvanized Steel
Number of Sheds 6
Tension Range 2500 lb
UPC 096359438571

Dimensions

Angle 6
Diameter - Shed(s) 5.1" (130mm) / 4.6" (117mm)
Length - Effective 16.5 in
Rod Diameter 1.5 in
Thickness - Housing 0.22" (5.5mm)
Weight 11.2 lb

Electrical Ratings

Arc Distance - Dry 11.7" (297mm)
Creep and Leakage Distance 26.1" (662mm)
Critical Impulse Flashover (CIFO) - Positive 215 kV
Flashover Voltage - 60 Hz Dry 135 kV
Flashover Voltage - 60 Hz Wet 100 kV
Voltage - Line 35000 V
Voltage Rating 35 kV
Withstand Voltage - Lightning Impulse (Positive) 200 kV

Certifications and Compliance

Industry Standard(s) ANSI

Logistics

Carton Quantity 2
Pallet Quantity 40
Standard Package 3

Resources and Downloads

Videos

Ohio brass In Depth: Mity-Lite Line Post Insulators (VI08046E0919)