text.skipToContent text.skipToNavigation

Veri*Lite Line Post Insulator SR 69 kV

By OHIO BRASS 

Catalog ID: 80S0690F10

By OHIO BRASS
Catalog ID:  80S0690F10
Vertical Line Post 69 kV F-Neck / Stud Base 7/8"-9 Tap.

More Options

Product Details

General

Application Vertical Line Post
Cantilever Bending Strength - Max. 2470 Lbs (11.0 kN)
Cantilever Bending Strength - Routine 1235 Lbs. (5.5 kN)
EU RoHS Indicator Contact Manufacturer
Fitting - Ground/Base 7/8" Stud Base
Fitting - Live Line End F-Neck
Material Silicone
Material - End Fitting Galvanized Steel
Number of Sheds 12
Tension Range 2500 lb
UPC 096359438830

Dimensions

Angle 0
Diameter - Shed(s) 7.5" (190mm) / 5.2" (132mm)
Length - Effective 26.1 in
Rod Diameter 1.75 in
Thickness - Housing 0.15" (3.8mm)
Weight 12.0 lb

Electrical Ratings

Arc Distance - Dry 22.3" (566mm)
Creep and Leakage Distance 58.2" (1478mm)
Critical Impulse Flashover (CIFO) - Positive 360 kV
Flashover Voltage - 60 Hz Dry 230 kV
Flashover Voltage - 60 Hz Wet 180 kV
Voltage - Line 69000 V
Voltage Rating 69 kV
Withstand Voltage - Lightning Impulse (Positive) 330 kV

Certifications and Compliance

Industry Standard(s) ANSI

Resources and Downloads

Videos

Ohio brass In Depth: Mity-Lite Line Post Insulators (VI08046E0919)