text.skipToContent text.skipToNavigation

Veri*Lite Line Post Insulator SR 25 kV

By OHIO BRASS 

Catalog ID: 80S0250100

By OHIO BRASS
Catalog ID:  80S0250100
Horizontal Line Post 25 kV Clamptop / Gain Base.

More Options

Product Details

General

Application Horizontal Line Post
Cantilever Bending Strength - Max. 2800 Lbs (12.5 kN)
Cantilever Bending Strength - Routine 1235 Lbs. (5.5 kN)
Fitting - Ground/Base Gain Base
Fitting - Live Line End Horizontal Clamptop
Material Silicone
Material - End Fitting Galvanized Steel
Number of Sheds 4
Tension Range 2500 lb

Dimensions

Angle 6
Diameter - Shed(s) 5.2" (132mm) / 3.8" (96mm)
Length - Effective 14.3 in
Rod Diameter 1.5 in
Thickness - Housing 0.22" (5.5mm)

Electrical Ratings

Arc Distance - Dry 9.6" (244mm)
Creep and Leakage Distance 17.3" (439mm)
Critical Impulse Flashover (CIFO) - Positive 185 kV
Flashover Voltage - 60 Hz Dry 110 kV
Flashover Voltage - 60 Hz Wet 75 kV
Voltage - Line 25000 V
Voltage Rating 25 kV
Withstand Voltage - Lightning Impulse (Positive) 170 kV

Certifications and Compliance

Industry Standard(s) ANSI

Logistics

Carton Quantity 2
Pallet Quantity 40
Standard Package 3

Resources and Downloads

Videos

Ohio brass In Depth: Mity-Lite Line Post Insulators (VI08046E0919)