text.skipToContent text.skipToNavigation

Veri*Lite Line Post Insulator SR 46 kV

By OHIO BRASS 

Catalog ID: 80S0460109

By OHIO BRASS
Catalog ID:  80S0460109
Horizontal Line Post 46 kV Clamptop / Stud Base 3/4"-10 Tap.

More Options

Product Details

General

Application Horizontal Line Post
Cantilever Bending Strength - Max. 2800 Lbs (12.5 kN)
Cantilever Bending Strength - Routine 1235 Lbs. (5.5 kN)
Fitting - Ground/Base 3/4" Stud Base
Fitting - Live Line End Horizontal Clamptop
Material Silicone
Material - End Fitting Galvanized Steel
Number of Sheds 8
Tension Range 2500 lb

Dimensions

Angle 0
Diameter - Shed(s) 7.1" (179mm) / 4.4" (112mm)
Length - Effective 19.8 in
Rod Diameter 1.75 in
Thickness - Housing 0.15" (3.8mm)

Electrical Ratings

Arc Distance - Dry 14.4" (390mm)
Creep and Leakage Distance 34.3" (872mm)
Critical Impulse Flashover (CIFO) - Positive 260 kV
Flashover Voltage - 60 Hz Dry 170 kV
Flashover Voltage - 60 Hz Wet 125 kV
Voltage - Line 46000 V
Voltage Rating 46 kV
Withstand Voltage - Lightning Impulse (Positive) 235 kV

Certifications and Compliance

Industry Standard(s) ANSI

Logistics

Pallet Quantity 35

Resources and Downloads

Specifications

Videos

Ohio brass In Depth: Mity-Lite Line Post Insulators (VI08046E0919)