text.skipToContent text.skipToNavigation

Veri*Lite Line Post Insulator SR 69 kV

By OHIO BRASS 

Catalog ID: 80S0690000

By OHIO BRASS
Catalog ID:  80S0690000
Horizontal Line Post 69 kV Two Hole Blade / Gain Base.

More Options

Product Details

General

Application Horizontal Line Post
Cantilever Bending Strength - Max. 2470 Lbs (11.0 kN)
Cantilever Bending Strength - Routine 1235 Lbs. (5.5 kN)
Fitting - Ground/Base Gain Base
Fitting - Live Line End Two Hole Blade
Material Silicone
Material - End Fitting Galvanized Steel
Number of Sheds 12
Tension Range 2500 lb

Dimensions

Angle 6
Diameter - Shed(s) 7.5" (190mm) / 5.2" (132mm)
Length - Effective 25.8 in
Rod Diameter 1.75 in
Thickness - Housing 0.15" (3.8mm)

Electrical Ratings

Arc Distance - Dry 22.3" (566mm)
Creep and Leakage Distance 58.2" (1478mm)
Critical Impulse Flashover (CIFO) - Positive 360 kV
Flashover Voltage - 60 Hz Dry 230 kV
Flashover Voltage - 60 Hz Wet 180 kV
Voltage - Line 69000 V
Voltage Rating 69 kV
Withstand Voltage - Lightning Impulse (Positive) 330 kV

Certifications and Compliance

Industry Standard(s) ANSI

Logistics

Pallet Quantity 35

Resources and Downloads

Videos

Ohio brass In Depth: Mity-Lite Line Post Insulators (VI08046E0919)