text.skipToContent text.skipToNavigation

Corona Ring

by OHIO BRASS 

Catalog ID: 2717613001

Corona ring for line end at 230 kV and ground end at 500 kV.

  • For use with 5/8" diameter rod.
  • Product Details

    General

    Accessory Type Corona Ring
    UPC 096359262015

    Dimensions

    Weight 2.1 lb

    Logistics

    Standard Package 1