text.skipToContent text.skipToNavigation

Jumper Assembly

by OHIO BRASS 

Catalog ID: 2717263001

Dual jumper clamp for use with series 250 HiLite XL posts.

Product Details

General

Accessory Type Jumper Assembly
Number of Sheds 1.60-2.00
UPC 096359261988

Dimensions

Weight 15.56 lb

Logistics

Standard Package 1